How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| F: | 5.81 | T: | 2.25 |
| AE1: | 0.97 | J: | 11 in |
| B: | 13 | U: | 1.25 in |
| AE2: | 0.68 | V: | 4.26 in |
| AG: | 10.5 | D: | 5.12 |
| L: | 10.88 in | G: | 2.91 |
| I: | 7.5 in | C: | 14 in |
| M: | 3.38 |
Technical Specifications
| Input Style: | Solid Shaft | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Assembly: | H-1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Output Diameter (in): | 2.25 in |
| Bore Code: | 36 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 11.321 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Mounting Style: | Shaft Mount | Model Code: | H252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

