How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | B: | 13 |
| U: | 1.25 in | G: | 2.91 |
| T: | 2.438 | C: | 14 in |
| M: | 3.38 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | AD: | 8.85 |
| D: | 5.12 | I: | 7.5 in |
| L: | 10.88 in | J: | 11 in |
| AE2: | 0.68 | V: | 4.26 in |
| F: | 5.81 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Assembly: | H-1 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 11.321 |
| Output Diameter (in): | 2.438 in | Model Code: | H252 |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Input Style: | Solid Shaft | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

