How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| AE2: | 0.68 | B: | 13 |
| C: | 14 in | AD: | 8.85 |
| F: | 5.81 | J: | 11 in |
| M: | 3.38 | AE1: | 0.97 |
| G: | 2.91 | V: | 4.26 in |
| I: | 7.5 in | D: | 5.12 |
| U: | 1.25 in |
Technical Specifications
| Bore Code: | 39 | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Input Style: | Solid Shaft | Thrust Rating - output shaft: | 3412 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 11.321 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Assembly: | H-1 | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.438 in |
| Mounting Style: | Shaft Mount | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | H252 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

