How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | I: | 7.5 in |
| T: | 3.188 | AE2: | 0.68 |
| C: | 14 in | U: | 1.25 in |
| B: | 13 | AD: | 8.85 |
| J: | 11 in | L: | 10.88 in |
| V: | 4.26 in | AG: | 10.5 |
| G: | 2.91 | D: | 5.12 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| M: | 3.38 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 3.188 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Assembly: | H-1 | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 11.321 |
| Model Code: | H252 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Mounting Style: | Shaft Mount |
| Ratio Range: | 20:1 | Output Key: | 3/4 X 4.00 |
| Ratio: | 20:1 | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

