How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | I: | 7.5 in |
| AG: | 10.5 | B: | 13 |
| D: | 5.12 | V: | 4.26 in |
| L: | 10.88 in | J: | 11 in |
| F: | 5.81 | AD: | 8.85 |
| AE1: | 0.97 | C: | 14 in |
| M: | 3.38 | U: | 1.25 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| T: | 3.188 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Assembly: | H-1 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Model Code: | H252 |
| Center Distance (in): | 5.25 | Ratio Range: | 20:1 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Solid Shaft |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Mounting Style: | Shaft Mount |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 11.321 | Product Type: | Right Angle |
| Bore Code: | 51 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

