How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | L: | 10.88 in |
| G: | 2.91 | I: | 7.5 in |
| M: | 3.38 | V: | 4.26 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| B: | 13 | AD: | 8.85 |
| AG: | 10.5 | U: | 1.25 in |
| AE1: | 0.97 | C: | 14 in |
| J: | 11 in | D: | 5.12 |
| T: | 3.438 |
Technical Specifications
| Input HP @ 1750 RPM: | 11.321 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 3.438 in | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Mounting Style: | Shaft Mount |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Center Distance (in): | 5.25 | Ratio: | 20:1 |
| Bore Code: | 55 | Output Shaft: | Hollow Bore |
| Model Code: | H252 | Thrust Rating - output shaft: | 3412 |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | H-1 |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

