How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | B: | 13 |
| Center Distance (in): | 5.25 in | T: | 2 |
| D: | 5.12 | AD: | 8.85 |
| G: | 2.91 | V: | 4.26 in |
| F: | 5.81 | U: | 1.25 in |
| M: | 3.38 | L: | 10.88 in |
| AE1: | 0.97 | AE2: | 0.68 |
| AG: | 10.5 | C: | 14 in |
| I: | 7.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Ratio Range: | 20:1 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2 in | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 11.321 | Mounting Style: | Shaft Mount |
| Assembly: | H-2 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Bore Code: | 32 |
| Model Code: | H252 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

