How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | F: | 5.81 |
| L: | 10.88 in | V: | 4.26 in |
| I: | 7.5 in | M: | 3.38 |
| AD: | 8.85 | D: | 5.12 |
| C: | 14 in | U: | 1.25 in |
| T: | 2.5 | AE1: | 0.97 |
| B: | 13 | AE2: | 0.68 |
| G: | 2.91 | J: | 11 in |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Bore Code: | 40 | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 20:1 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Model Code: | H252 |
| Output Diameter (in): | 2.5 in | Input HP @ 1750 RPM: | 11.321 |
| Ratio Range: | 20:1 | Assembly: | H-2 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

