How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AG: | 10.5 |
| D: | 5.12 | L: | 10.88 in |
| T: | 2.5 | C: | 14 in |
| F: | 5.81 | AD: | 8.85 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | U: | 1.25 in |
| I: | 7.5 in | AE2: | 0.68 |
| B: | 13 | M: | 3.38 |
| J: | 11 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Assembly: | H-2 | Ratio: | 20:1 |
| Bore Code: | 40 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 11.321 |
| Mounting Style: | Shaft Mount | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.5 in |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Model Code: | H252 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

