How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | L: | 10.88 in |
| J: | 11 in | T: | 2.688 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| AE2: | 0.68 | V: | 4.26 in |
| D: | 5.12 | G: | 2.91 |
| F: | 5.81 | I: | 7.5 in |
| M: | 3.38 | U: | 1.25 in |
| AD: | 8.85 | B: | 13 |
| C: | 14 in |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 20:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3412 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 11.321 |
| Input Diameter (in): | 1.25 in | Assembly: | H-2 |
| Bore Code: | 43 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Model Code: | H252 |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 20:1 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.688 in |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

