How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | U: | 1.25 in |
| M: | 3.38 | AE2: | 0.68 |
| AG: | 10.5 | V: | 4.26 in |
| L: | 10.88 in | I: | 7.5 in |
| B: | 13 | T: | 2.688 |
| AE1: | 0.97 | G: | 2.91 |
| C: | 14 in | F: | 5.81 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| J: | 11 in |
Technical Specifications
| Assembly: | H-2 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 2.688 in | Model Code: | H252 |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 43 | Center Distance (in): | 5.25 |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 11.321 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

