How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | C: | 14 in |
| B: | 13 | M: | 3.38 |
| AE1: | 0.97 | AD: | 8.85 |
| G: | 2.91 | U: | 1.25 in |
| I: | 7.5 in | AG: | 10.5 |
| J: | 11 in | AE2: | 0.68 |
| L: | 10.88 in | T: | 2.938 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| F: | 5.81 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Output RPM: | 87.5 | Output Diameter (in): | 2.938 in |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Model Code: | H252 | Mounting Style: | Shaft Mount |
| Assembly: | H-2 | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 11.321 | Input Style: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

