How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | T: | 3 |
| U: | 1.25 in | B: | 13 |
| L: | 10.88 in | I: | 7.5 in |
| V: | 4.26 in | G: | 2.91 |
| D: | 5.12 | AD: | 8.85 |
| AE1: | 0.97 | F: | 5.81 |
| AG: | 10.5 | M: | 3.38 |
| C: | 14 in | AE2: | 0.68 |
| J: | 11 in |
Technical Specifications
| Input HP @ 1750 RPM: | 11.321 | Ratio: | 20:1 |
| Assembly: | H-2 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Bore Code: | 48 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Model Code: | H252 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Mounting Style: | Shaft Mount |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| Output Shaft Assembly Code: | 2 | Input Style: | Solid Shaft |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

