How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | T: | 3 |
| D: | 5.12 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| L: | 10.88 in | C: | 14 in |
| AD: | 8.85 | U: | 1.25 in |
| J: | 11 in | AE2: | 0.68 |
| G: | 2.91 | V: | 4.26 in |
| F: | 5.81 | B: | 13 |
| I: | 7.5 in |
Technical Specifications
| Assembly: | H-2 | Input Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 3412 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Mounting Style: | Shaft Mount | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 11.321 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Diameter (in): | 3 in | No. of Gear Reductions: | Single |
| Model Code: | H252 | Center Distance (in): | 5.25 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Bore Code: | 48 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

