How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | I: | 7.5 in |
| F: | 5.81 | M: | 3.38 |
| C: | 14 in | B: | 13 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| U: | 1.25 in | T: | 3 |
| L: | 10.88 in | AG: | 10.5 |
| J: | 11 in | AE1: | 0.97 |
| G: | 2.91 | AD: | 8.85 |
| AE2: | 0.68 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output RPM: | 87.5 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Model Code: | H252 |
| Mounting Style: | Shaft Mount | Assembly: | H-2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3 in | Bore Code: | 48 |
| Input Keyway: | 1/4 X 3.00 in | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.321 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

