How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | T: | 3.438 |
| B: | 13 | AE2: | 0.68 |
| AD: | 8.85 | G: | 2.91 |
| D: | 5.12 | M: | 3.38 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| AG: | 10.5 | I: | 7.5 in |
| AE1: | 0.97 | F: | 5.81 |
| L: | 10.88 in | C: | 14 in |
| V: | 4.26 in |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Input HP @ 1750 RPM: | 11.321 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | H252 | Output Diameter (in): | 3.438 in |
| Assembly: | H-2 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Mounting Style: | Shaft Mount | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Bore Code: | 55 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

