How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | L: | 10.88 in |
| T: | 2 | F: | 5.81 |
| AD: | 8.85 | AE1: | 0.97 |
| J: | 11 in | AE2: | 0.68 |
| I: | 7.5 in | AG: | 10.5 |
| U: | 1.25 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| D: | 5.12 | C: | 14 in |
| M: | 3.38 |
Technical Specifications
| Ratio: | 25:1 | Output Diameter (in): | 2 in |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Mounting Style: | Shaft Mount | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Assembly: | H-1 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.375 | Model Code: | H252 |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

