How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | I: | 7.5 in |
| AG: | 10.5 | B: | 13 |
| AE2: | 0.68 | L: | 10.88 in |
| AE1: | 0.97 | F: | 5.81 |
| U: | 1.25 in | AD: | 8.85 |
| J: | 11 in | T: | 2 |
| M: | 3.38 | D: | 5.12 |
| C: | 14 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2 in | Assembly: | H-1 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Solid Shaft |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Output RPM: | 70 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Mounting Style: | Shaft Mount | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Model Code: | H252 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 9.375 | Bore Code: | 32 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

