How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AE1: | 0.97 |
| I: | 7.5 in | B: | 13 |
| F: | 5.81 | T: | 2.25 |
| J: | 11 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | G: | 2.91 |
| M: | 3.38 | U: | 1.25 in |
| D: | 5.12 | C: | 14 in |
| V: | 4.26 in | L: | 10.88 in |
| AE2: | 0.68 |
Technical Specifications
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.25 in | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Assembly: | H-1 |
| Input HP @ 1750 RPM: | 9.375 | Product Type: | Right Angle |
| Model Code: | H252 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Bore Code: | 36 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Mounting Style: | Shaft Mount | Input Style: | Solid Shaft |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

