How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | I: | 7.5 in |
| AE1: | 0.97 | C: | 14 in |
| AG: | 10.5 | AE2: | 0.68 |
| J: | 11 in | F: | 5.81 |
| G: | 2.91 | B: | 13 |
| L: | 10.88 in | AD: | 8.85 |
| U: | 1.25 in | T: | 2.25 |
| M: | 3.38 | Center Distance (in): | 5.25 in |
| D: | 5.12 |
Technical Specifications
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Bore Code: | 36 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.25 in | Model Code: | H252 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output RPM: | 70 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.375 | Center Distance (in): | 5.25 |
| Assembly: | H-1 | Mounting Style: | Shaft Mount |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

