How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | D: | 5.12 |
| AE1: | 0.97 | M: | 3.38 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| B: | 13 | AD: | 8.85 |
| V: | 4.26 in | C: | 14 in |
| I: | 7.5 in | G: | 2.91 |
| AE2: | 0.68 | AG: | 10.5 |
| U: | 1.25 in | F: | 5.81 |
| T: | 2.938 |
Technical Specifications
| Assembly: | H-1 | Output RPM: | 70 |
| Output Diameter (in): | 2.938 in | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mount | Bore Code: | 47 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.375 |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Model Code: | H252 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 25:1 |
| Output Key: | 3/4 X 4.00 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

