How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | B: | 13 |
| D: | 5.12 | AE1: | 0.97 |
| J: | 11 in | AG: | 10.5 |
| L: | 10.88 in | I: | 7.5 in |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | M: | 3.38 |
| G: | 2.91 | F: | 5.81 |
| V: | 4.26 in | C: | 14 in |
| T: | 3 |
Technical Specifications
| Ratio Range: | 25:1 | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Model Code: | H252 | Output Shaft: | Hollow Bore |
| Bore Code: | 48 | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 3 in | Output RPM: | 70 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Assembly: | H-1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 25:1 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 9.375 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

