How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | U: | 1.25 in |
| AG: | 10.5 | AD: | 8.85 |
| T: | 3 | C: | 14 in |
| G: | 2.91 | AE2: | 0.68 |
| B: | 13 | AE1: | 0.97 |
| M: | 3.38 | L: | 10.88 in |
| F: | 5.81 | J: | 11 in |
| D: | 5.12 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 3 in | Reducer: | Worm - Right Angle |
| Model Code: | H252 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | H-1 | Ratio Range: | 25:1 |
| Center Distance (in): | 5.25 | Ratio: | 25:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 9.375 |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

