How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AG: | 10.5 |
| F: | 5.81 | T: | 3 |
| AD: | 8.85 | J: | 11 in |
| C: | 14 in | B: | 13 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | M: | 3.38 |
| L: | 10.88 in | G: | 2.91 |
| D: | 5.12 | AE2: | 0.68 |
| U: | 1.25 in |
Technical Specifications
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Bore Code: | 48 | Model Code: | H252 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Assembly: | H-1 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Output Diameter (in): | 3 in |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 9.375 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

