How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | J: | 11 in |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| M: | 3.38 | L: | 10.88 in |
| G: | 2.91 | B: | 13 |
| AE1: | 0.97 | C: | 14 in |
| I: | 7.5 in | D: | 5.12 |
| AE2: | 0.68 | V: | 4.26 in |
| AG: | 10.5 | T: | 3.438 |
| F: | 5.81 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 3.438 in |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Assembly: | H-1 | Mounting Style: | Shaft Mount |
| Ratio: | 25:1 | Model Code: | H252 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Bore Code: | 55 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Key: | 7/8 X 4.00 | Input HP @ 1750 RPM: | 9.375 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

