How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | B: | 13 |
| L: | 10.88 in | AD: | 8.85 |
| G: | 2.91 | J: | 11 in |
| I: | 7.5 in | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | M: | 3.38 |
| AE2: | 0.68 | AG: | 10.5 |
| D: | 5.12 | U: | 1.25 in |
| C: | 14 in | V: | 4.26 in |
| F: | 5.81 |
Technical Specifications
| Output RPM: | 70 | Mounting Style: | Shaft Mount |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Assembly: | H-2 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | H252 |
| Output Shaft Direction: | 2 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 9.375 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Input Style: | Solid Shaft | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

