How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | B: | 14.5 |
| AG: | 11.5 | U: | 1.5 in |
| AE1: | 0.52 | T: | 3.438 |
| D: | 6.5 | G: | 3.19 |
| V: | 4.18 in | AD: | 10.52 |
| AE2: | 0.52 | L: | 11.78 in |
| C: | 16.5 in | Center Distance (in): | 6 in |
| M: | 3.41 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.5 in | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Input Keyway: | 3/8 X 3.00 in | Product Type: | Worm Speed Reducer |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Model Code: | H2600 | Input HP @ 1750 RPM: | 13.957 |
| Gear Type: | Worm | Bore Code: | 55 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

