How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | T: | 3.438 |
| AE2: | 0.52 | M: | 3.41 |
| F: | 6.38 | B: | 14.5 |
| D: | 6.5 | G: | 3.19 |
| V: | 4.18 in | C: | 16.5 in |
| AE1: | 0.52 | AG: | 11.5 |
| Center Distance (in): | 6 in | L: | 11.78 in |
| U: | 1.5 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Gear Type: | Worm | Input Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 9.841 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Worm Speed Reducer |
| Model Code: | H2600 | Service Factor: | 1 |
| Bore Code: | 55 | Input Style: | Solid Shaft |
| Input Keyway: | 3/8 X 3.00 in | Center Distance (in): | 6 |
| Output Key: | 7/8 X 4.00 | Housing Material: | Cast Iron |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

