How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | B: | 14.5 |
| AE2: | 0.52 | M: | 3.41 |
| C: | 16.5 in | AD: | 10.52 |
| F: | 6.38 | AE1: | 0.52 |
| U: | 1.5 in | Center Distance (in): | 6 in |
| FZ: | 0.33 in | AG: | 11.5 |
| J: | 12.75 in | V: | 4.18 in |
| L: | 11.78 in | T: | 3.188 |
| G: | 3.19 | FA: | 11.13 in |
Technical Specifications
| Bore Code: | 51 | Input Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.282 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.188 in |
| Center Distance (in): | 6 | Input Keyway: | 3/8 X 3.00 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | 1 |
| Assembly: | H-1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Mounting Style: | Shaft Mount |
| Model Code: | H2600 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 50:1 |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

