How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | Center Distance (in): | 6 in |
| G: | 3.19 | FA: | 11.13 in |
| B: | 14.5 | U: | 1.5 in |
| AE1: | 0.52 | V: | 4.18 in |
| T: | 3.438 | AD: | 10.52 |
| L: | 11.78 in | D: | 6.5 |
| M: | 3.41 | FZ: | 0.33 in |
| AE2: | 0.52 | C: | 16.5 in |
| AG: | 11.5 | J: | 12.75 in |
Technical Specifications
| Center Distance (in): | 6 | Ratio Range: | 50:1 |
| Input Style: | Solid Shaft | Output Diameter (in): | 3.438 in |
| Output RPM: | 35 | Service Factor: | 1 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Output Key: | 7/8 X 4.00 | Assembly: | H-1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.282 |
| Housing Material: | Cast Iron | Model Code: | H2600 |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.5 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/8 X 3.00 in |
| Output Shaft Direction: | 1 | Mounting Style: | Shaft Mount |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

