How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | B: | 14.5 |
| FZ: | 0.33 in | J: | 12.75 in |
| C: | 16.5 in | D: | 6.5 |
| FA: | 11.13 in | L: | 11.78 in |
| U: | 1.5 in | T: | 2.438 |
| AD: | 10.52 | AG: | 11.5 |
| AE2: | 0.52 | AE1: | 0.52 |
| G: | 3.19 | Center Distance (in): | 6 in |
| V: | 4.18 in | M: | 3.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 39 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/8 X 3.00 in | Center Distance (in): | 6 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Model Code: | H2600 | Output Diameter (in): | 2.438 in |
| Housing Material: | Cast Iron | Assembly: | H-2 |
| Ratio Range: | 50:1 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.282 |
| Mounting Style: | Shaft Mount | Input Style: | Solid Shaft |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

