How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | G: | 3.19 |
| B: | 14.5 | J: | 12.75 in |
| F: | 6.38 | FZ: | 0.33 in |
| C: | 16.5 in | M: | 3.41 |
| AD: | 10.52 | Center Distance (in): | 6 in |
| U: | 1.5 in | T: | 2.5 |
| L: | 11.78 in | AE1: | 0.52 |
| V: | 4.18 in | FA: | 11.13 in |
| AE2: | 0.52 | AG: | 11.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.282 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Output Key: | 5/8 X 4.00 | Input Keyway: | 3/8 X 3.00 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Assembly: | H-2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Mounting Style: | Shaft Mount |
| Input Style: | Solid Shaft | Output Diameter (in): | 2.5 in |
| Thrust Rating - output shaft: | 3990 | Ratio: | 50:1 |
| Model Code: | H2600 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 1.5 in |
| Bore Code: | 40 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

