How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | U: | 1.5 in |
| AG: | 11.5 | G: | 3.19 |
| AD: | 10.52 | J: | 12.75 in |
| AE1: | 0.52 | F: | 6.38 |
| T: | 2.938 | L: | 11.78 in |
| FZ: | 0.33 in | C: | 16.5 in |
| V: | 4.18 in | B: | 14.5 |
| AE2: | 0.52 | D: | 6.5 |
| M: | 3.41 | FA: | 11.13 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/8 X 3.00 in | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Reducer: | Worm - Right Angle |
| Center Distance (in): | 6 | Assembly: | H-2 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.282 |
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| Input Diameter (in): | 1.5 in | Bore Code: | 47 |
| Ratio Range: | 50:1 | Model Code: | H2600 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

