How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | L: | 11.78 in |
| AE1: | 0.52 | T: | 2.938 |
| M: | 3.41 | B: | 14.5 |
| FZ: | 0.33 in | F: | 6.38 |
| FA: | 11.13 in | AE2: | 0.52 |
| AD: | 10.52 | G: | 3.19 |
| AG: | 11.5 | Center Distance (in): | 6 in |
| U: | 1.5 in | J: | 12.75 in |
| V: | 4.18 in | D: | 6.5 |
Technical Specifications
| Model Code: | H2600 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Keyway: | 3/8 X 3.00 in |
| Center Distance (in): | 6 | Mounting Style: | Shaft Mount |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 2.938 in | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.5 in | Thrust Rating - output shaft: | 3990 |
| Assembly: | H-2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Bore Code: | 47 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.282 |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

