How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.41 | L: | 11.78 in |
| FA: | 11.13 in | G: | 3.19 |
| D: | 6.5 | V: | 4.18 in |
| U: | 1.5 in | AD: | 10.52 |
| AE2: | 0.52 | C: | 16.5 in |
| AG: | 11.5 | B: | 14.5 |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| T: | 3 | J: | 12.75 in |
| F: | 6.38 | AE1: | 0.52 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | H2600 |
| Input Keyway: | 3/8 X 3.00 in | Input HP @ 1750 RPM: | 6.282 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Bore Code: | 48 | Output Shaft Direction: | 2 |
| Mounting Style: | Shaft Mount | Thrust Rating - output shaft: | 3990 |
| Assembly: | H-2 | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 35 |
| Output Diameter (in): | 3 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Input Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

