How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | AE2: | 0.52 |
| C: | 16.5 in | J: | 12.75 in |
| T: | 3 | FA: | 11.13 in |
| U: | 1.5 in | AG: | 11.5 |
| L: | 11.78 in | FZ: | 0.33 in |
| B: | 14.5 | F: | 6.38 |
| D: | 6.5 | AD: | 10.52 |
| V: | 4.18 in | Center Distance (in): | 6 in |
| M: | 3.41 | AE1: | 0.52 |
Technical Specifications
| Mounting Style: | Shaft Mount | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 6.282 | Product Type: | Right Angle |
| Output RPM: | 35 | Assembly: | H-2 |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Gear Type: | Worm | Input Keyway: | 3/8 X 3.00 in |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 48 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Ratio: | 50:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Model Code: | H2600 |
| Output Diameter (in): | 3 in | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

