How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | L: | 11.78 in |
| B: | 14.5 | T: | 3.438 |
| J: | 12.75 in | U: | 1.5 in |
| AE2: | 0.52 | AG: | 11.5 |
| AE1: | 0.52 | V: | 4.18 in |
| F: | 6.38 | AD: | 10.52 |
| D: | 6.5 | Center Distance (in): | 6 in |
| G: | 3.19 | M: | 3.41 |
| C: | 16.5 in | FZ: | 0.33 in |
Technical Specifications
| Input Style: | Solid Shaft | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 55 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Assembly: | H-2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Input Keyway: | 3/8 X 3.00 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 6 | Output RPM: | 35 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.282 |
| Model Code: | H2600 | Service Factor: | 1 |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

