How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | G: | 3.19 |
| M: | 3.41 | D: | 6.5 |
| T: | 3.438 | Center Distance (in): | 6 in |
| U: | 1.5 in | F: | 6.38 |
| AD: | 10.52 | C: | 16.5 in |
| AE2: | 0.52 | V: | 4.18 in |
| AE1: | 0.52 | L: | 11.78 in |
| B: | 14.5 |
Technical Specifications
| Product Type: | Worm Speed Reducer | Input Keyway: | 3/8 X 3.00 in |
| Center Distance (in): | 6 | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 7/8 X 4.00 |
| Ratio Range: | 50:1 | Model Code: | H2600 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Input Diameter (in): | 1.5 in | Bore Code: | 55 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.282 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

