How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.5 in | J: | 12.75 in |
| AE2: | 0.52 | F: | 6.38 |
| Center Distance (in): | 6 in | B: | 14.5 |
| M: | 3.41 | AE1: | 0.52 |
| T: | 2 | FA: | 11.13 in |
| L: | 11.78 in | C: | 16.5 in |
| V: | 4.18 in | AD: | 10.52 |
| FZ: | 0.33 in | G: | 3.19 |
| AG: | 11.5 | D: | 6.5 |
Technical Specifications
| Input Keyway: | 3/8 X 3.00 in | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Thrust Rating - output shaft: | 3990 | Ratio: | 60:1 |
| Output Diameter (in): | 2 in | Model Code: | H2600 |
| Assembly: | H-1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 29.2 |
| Input Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 5.181 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

