How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.41 | D: | 6.5 |
| AD: | 10.52 | J: | 12.75 in |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| FA: | 11.13 in | U: | 1.5 in |
| L: | 11.78 in | FZ: | 0.33 in |
| C: | 16.5 in | T: | 2.438 |
| AE2: | 0.52 | G: | 3.19 |
| V: | 4.18 in | F: | 6.38 |
| AG: | 11.5 | B: | 14.5 |
Technical Specifications
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Input Keyway: | 3/8 X 3.00 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.181 |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Output Diameter (in): | 2.438 in | Bore Code: | 39 |
| Assembly: | H-1 | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 3990 |
| Ratio: | 60:1 | Output Key: | 5/8 X 4.00 |
| Mounting Style: | Shaft Mount | No. of Gear Reductions: | Single |
| Model Code: | H2600 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

