How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | M: | 3.41 |
| L: | 11.78 in | G: | 3.19 |
| C: | 16.5 in | F: | 6.38 |
| V: | 4.18 in | J: | 12.75 in |
| D: | 6.5 | AG: | 11.5 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| B: | 14.5 | U: | 1.5 in |
| T: | 2.5 | AE2: | 0.52 |
| FZ: | 0.33 in | AD: | 10.52 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Center Distance (in): | 6 |
| Input Keyway: | 3/8 X 3.00 in | Gear Type: | Worm |
| Output Diameter (in): | 2.5 in | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.181 |
| Bore Code: | 40 | Input Diameter (in): | 1.5 in |
| Model Code: | H2600 | Ratio: | 60:1 |
| Assembly: | H-1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Input Style: | Solid Shaft | Mounting Style: | Shaft Mount |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

