How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | FA: | 11.13 in |
| U: | 1.5 in | D: | 6.5 |
| AG: | 11.5 | M: | 3.41 |
| B: | 14.5 | FZ: | 0.33 in |
| F: | 6.38 | AD: | 10.52 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| L: | 11.78 in | AE1: | 0.52 |
| V: | 4.18 in | J: | 12.75 in |
| T: | 2.688 | G: | 3.19 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | H-1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | H2600 |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Mounting Style: | Shaft Mount |
| Input Diameter (in): | 1.5 in | Input Keyway: | 3/8 X 3.00 in |
| Ratio: | 60:1 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 29.2 | Output Diameter (in): | 2.688 in |
| Bore Code: | 43 | Ratio Range: | 60:1 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.181 | Thrust Rating - output shaft: | 3990 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

