How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | T: | 3 |
| B: | 14.5 | M: | 3.41 |
| AD: | 10.52 | U: | 1.5 in |
| AG: | 11.5 | G: | 3.19 |
| FZ: | 0.33 in | FA: | 11.13 in |
| AE1: | 0.52 | AE2: | 0.52 |
| J: | 12.75 in | F: | 6.38 |
| L: | 11.78 in | C: | 16.5 in |
| D: | 6.5 | Center Distance (in): | 6 in |
Technical Specifications
| Output Diameter (in): | 3 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Input Keyway: | 3/8 X 3.00 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | H2600 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Mounting Style: | Shaft Mount | Center Distance (in): | 6 |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | H-1 |
| Thrust Rating - output shaft: | 3990 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 5.181 |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

