How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | Center Distance (in): | 6 in |
| M: | 3.41 | U: | 1.5 in |
| AE1: | 0.52 | V: | 4.18 in |
| G: | 3.19 | C: | 16.5 in |
| L: | 11.78 in | D: | 6.5 |
| B: | 14.5 | FA: | 11.13 in |
| T: | 3 | FZ: | 0.33 in |
| AD: | 10.52 | AE2: | 0.52 |
| J: | 12.75 in | AG: | 11.5 |
Technical Specifications
| Output Diameter (in): | 3 in | Center Distance (in): | 6 |
| Assembly: | H-1 | Input HP @ 1750 RPM: | 5.181 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/8 X 3.00 in |
| Product Type: | Right Angle | Model Code: | H2600 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 1 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Mounting Style: | Shaft Mount |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Bore Code: | 48 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Input Diameter (in): | 1.5 in | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

