How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | AE1: | 0.52 |
| L: | 11.78 in | U: | 1.5 in |
| B: | 14.5 | FA: | 11.13 in |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| AG: | 11.5 | J: | 12.75 in |
| G: | 3.19 | AD: | 10.52 |
| M: | 3.41 | FZ: | 0.33 in |
| F: | 6.38 | V: | 4.18 in |
| C: | 16.5 in | D: | 6.5 |
Technical Specifications
| Mounting Style: | Shaft Mount | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3990 |
| Center Distance (in): | 6 | Input Keyway: | 3/8 X 3.00 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.181 |
| Bore Code: | 51 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.5 in |
| Output Shaft Direction: | 1 | Output RPM: | 29.2 |
| Output Key: | 3/4 X 4.00 | Model Code: | H2600 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.188 in |
| Assembly: | H-1 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

