How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | T: | 3.438 |
| D: | 6.5 | J: | 12.75 in |
| L: | 11.78 in | F: | 6.38 |
| V: | 4.18 in | U: | 1.5 in |
| G: | 3.19 | FZ: | 0.33 in |
| B: | 14.5 | AE2: | 0.52 |
| Center Distance (in): | 6 in | AD: | 10.52 |
| AE1: | 0.52 | FA: | 11.13 in |
| M: | 3.41 | AG: | 11.5 |
Technical Specifications
| Bore Code: | 55 | Model Code: | H2600 |
| Input HP @ 1750 RPM: | 5.181 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Mounting Style: | Shaft Mount |
| Thrust Rating - output shaft: | 3990 | Center Distance (in): | 6 |
| Input Diameter (in): | 1.5 in | Service Factor: | 1 |
| Input Keyway: | 3/8 X 3.00 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Key: | 7/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Diameter (in): | 3.438 in | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Assembly: | H-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

