How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 12.75 in | U: | 1.5 in |
| V: | 4.18 in | AG: | 11.5 |
| Center Distance (in): | 6 in | T: | 2 |
| AD: | 10.52 | AE2: | 0.52 |
| G: | 3.19 | FA: | 11.13 in |
| B: | 14.5 | C: | 16.5 in |
| FZ: | 0.33 in | AE1: | 0.52 |
| L: | 11.78 in | D: | 6.5 |
| M: | 3.41 | F: | 6.38 |
Technical Specifications
| Ratio: | 60:1 | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 5.181 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 2 in | Assembly: | H-2 |
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Keyway: | 3/8 X 3.00 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | H2600 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

