How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | FA: | 11.13 in |
| AG: | 11.5 | AE1: | 0.52 |
| U: | 1.5 in | M: | 3.41 |
| D: | 6.5 | Center Distance (in): | 6 in |
| F: | 6.38 | V: | 4.18 in |
| C: | 16.5 in | G: | 3.19 |
| L: | 11.78 in | J: | 12.75 in |
| FZ: | 0.33 in | B: | 14.5 |
| T: | 2 | AD: | 10.52 |
Technical Specifications
| Ratio: | 60:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.181 |
| Housing Material: | Cast Iron | Model Code: | H2600 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Mounting Style: | Shaft Mount | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 3/8 X 3.00 in | Ratio Range: | 60:1 |
| Bore Code: | 32 | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Assembly: | H-2 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 6 | Input Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

