How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | AG: | 11.5 |
| AE2: | 0.52 | F: | 6.38 |
| M: | 3.41 | B: | 14.5 |
| D: | 6.5 | AE1: | 0.52 |
| L: | 11.78 in | U: | 1.5 in |
| V: | 4.18 in | T: | 2 |
| FZ: | 0.33 in | C: | 16.5 in |
| J: | 12.75 in | FA: | 11.13 in |
| Center Distance (in): | 6 in | AD: | 10.52 |
Technical Specifications
| Output RPM: | 29.2 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 3990 |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 1.5 in |
| Center Distance (in): | 6 | Input Keyway: | 3/8 X 3.00 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Model Code: | H2600 |
| Input HP @ 1750 RPM: | 5.181 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Assembly: | H-2 | Input Style: | Solid Shaft |
| Bore Code: | 32 | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

