How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | V: | 4.18 in |
| FZ: | 0.33 in | FA: | 11.13 in |
| F: | 6.38 | T: | 2.188 |
| AE2: | 0.52 | AG: | 11.5 |
| J: | 12.75 in | D: | 6.5 |
| Center Distance (in): | 6 in | G: | 3.19 |
| AE1: | 0.52 | M: | 3.41 |
| U: | 1.5 in | L: | 11.78 in |
| C: | 16.5 in | AD: | 10.52 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.181 | Model Code: | H2600 |
| Input Keyway: | 3/8 X 3.00 in | Input Style: | Solid Shaft |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Assembly: | H-2 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

